IESNA:LM-63-2002
[TEST]P1295417
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DLD1WMH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3DLD1WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]547
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
629.2 629.9 627.8 623.7 617.4 609.8 600.1 589.7 577.2 564.1
550.9 512.8 473.3 433.8 395 355.5 318.1 280.6 243.2 206.5
172.5 143.4 117.1 92.9 70.7 53.4 40.2 29.8 24.3 21.5
18.7 16.6 14.6 12.5 11.1 9 7.6 6.2 4.9 3.5
2.1 0.7 0
